IESNA:LM-63-2002
[TEST]P242611
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-1802-639-5)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]3/3/2020
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY (FORMERLY EATON)
[LUMCAT]S124DRP-S1020D840-X4F0-XX-UDD-F-W
[LUMINAIRE]DEFINE 4 DIRECT RECESSED WITH SATIN FLUSH DIFFUSER
[MORE]STANDARD LIGHT ENGINE
[LAMP](92) 4000K CCT, 80 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Classroom, Commercial, Corridor, Educational, Entertainment, Gymnasium, Hospitality, Hotel, Office, Retail, Ambient, Decorative, Direct-Indirect, Linear, Task
[_SEARCH_MOUNTING] Recessed
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]4125
TILT=NONE
92 -1 1 37 5 1 1 0.3125 3.875 0
1 1 34.8
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 22.5 45 67.5 90
1607.2 1612.4 1605.9 1594.3 1577.6 1555.7 1528.7 1497.7 1463 1425.6
1384.4 1338.1 1291.7 1242.8 1191.2 1137.2 1084.4 1027.7 972.3 914.4
855.1 797.2 735.4 677.4 616.9 557.6 498.4 437.9 382.5 323.2
265.3 208.6 158.4 109.5 69.5 33.5 0
1607.2 1608.5 1600.8 1589.2 1572.4 1550.5 1523.5 1491.3 1456.5 1416.6
1375.4 1329 1281.4 1233.7 1182.2 1129.4 1074 1022.5 963.3 907.9
850 790.7 731.5 673.5 610.4 552.5 492 432.7 373.5 314.2
258.9 206.1 154.5 108.2 69.5 32.2 0
1607.2 1594.3 1586.6 1573.7 1555.7 1532.5 1504.2 1473.3 1437.2 1397.3
1357.4 1312.3 1264.6 1215.7 1164.2 1110.1 1054.7 1000.6 942.7 888.6
831.9 771.4 713.5 655.5 593.7 534.4 479.1 419.8 363.2 306.5
252.4 199.6 152 108.2 67 30.9 0
1607.2 1607.2 1600.8 1585.3 1566 1544.1 1511.9 1478.4 1441.1 1405
1358.7 1309.7 1259.5 1209.3 1155.2 1101.1 1041.9 985.2 928.5 873.1
813.9 756 698 640.1 582.1 524.1 466.2 407 352.9 298.8
247.3 198.3 149.4 106.9 67 30.9 0
1607.2 1605.9 1598.2 1584 1563.4 1540.2 1508 1475.9 1438.5 1399.9
1353.5 1303.3 1253.1 1202.8 1148.7 1092.1 1035.4 981.3 924.7 862.8
806.2 745.7 690.3 632.3 575.7 517.7 459.8 405.7 349 294.9
246 194.5 148.1 105.6 65.7 30.9 0
